Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image

            Motor Starters

            Motor Soft Starters

            Altistart 01Altistart 01

            Soft starters for simple machines from 0,37 kW to 75 kW

            Altistart 22Altistart 22

            Soft starters for pumps and fans 4 kW to 400 kW

            Altistart 48Altistart 48

            Soft starters for heavy duty industry & pump from 4 kW to 1200 kW

            Enclosed Motor Starters

            TeSys LG, LJTeSys LG, LJ

            Direct-on-line starters for safety applications up to 9kW/400V

            TeSys LETeSys LE

            Standard direct-on-line, reversing, start-delta starters up to 30kW/400V

            TeSys LFTeSys LF

            Direct-on-line starters for use on AS-interface line up to 5,5kW/400V

            Direct On Line Motor Starters

            TeSys UTeSys U

            Starter controllers up to 15 kW

            Motor Starter CombinationsMotor Starter Combinations

            Direct On Line, reversing or start-delta sarters up to 355 kW

            Motor Circuit Breakers & Switches

            TeSys GV2TeSys GV2

            Magnetic and thermal magnetic motor circuit breakers up to 15 kW

            TeSys GV3TeSys GV3

            Magnetic and thermal magnetic motor circuit breakers up to 30 kW

            TeSys GV7TeSys GV7

            Thermal magnetic motor circuit breakers up to 110 kW

            Compact NS80H MACompact NS80H MA

            Molded case circuit breakers for motor protection up to 37 kW

            Contactors & Reversing Contactors

            TeSys DTeSys D

            Contactors and reversing contactors up to 75 kW/400 V and 250 A/AC1

            TeSys FTeSys F

            Contactors and reversing contactors up to 450 kW/400 V and 2100 A/AC1

            TeSys KTeSys K

            Contactors and reversing contactors up to 7.5kW 400/415V

            TeSys BTeSys B

            Bar contactors up to 900 kW

            Thermal Overload Relays

            TeSys LRDTeSys LRD

            Thermal overload relays up to 75 kW/400 V

            TeSys LR2KTeSys LR2K

            Thermal overload relays 0,06 kW to 5,5 kW

            Electronic Thermal Overload Relays

            TeSys LR9 - LR9D / LR9FTeSys LR9 - LR9D / LR9F

            Electronic thermal overload relays with build-in alarm function from 18,5 kW to 315 kW

            Thermistor Protection Units

            TeSys LT3TeSys LT3

            Thermistor protection relays

            Electronic Over Current Relays

            TeSys LR97DTeSys LR97D

            Electronic overcurrent relays 0,3 A to 38 A

            TeSys LT47TeSys LT47

            Electronic overcurrent relays 0,5 A to 60 A

            Motor management system

            TeSys TTeSys T

            Motor management system