Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image

              Motor Starters

              Motor Soft Starters

              Altistart 01Altistart 01

              Soft starters for simple machines from 0,37 kW to 75 kW

              Altistart 22Altistart 22

              Soft starters for pumps and fans 4 kW to 400 kW

              Altistart 48Altistart 48

              Soft starters for heavy duty industry & pump from 4 kW to 1200 kW

              Enclosed Motor Starters

              TeSys LG, LJTeSys LG, LJ

              Direct-on-line starters for safety applications up to 9kW/400V

              TeSys LETeSys LE

              Standard direct-on-line, reversing, start-delta starters up to 30kW/400V

              TeSys LFTeSys LF

              Direct-on-line starters for use on AS-interface line up to 5,5kW/400V

              Direct On Line Motor Starters

              TeSys UTeSys U

              Starter controllers up to 15 kW

              Motor Starter CombinationsMotor Starter Combinations

              Direct On Line, reversing or start-delta sarters up to 355 kW

              Motor Circuit Breakers & Switches

              TeSys GV2TeSys GV2

              Magnetic and thermal magnetic motor circuit breakers up to 15 kW

              TeSys GV3TeSys GV3

              Magnetic and thermal magnetic motor circuit breakers up to 30 kW

              TeSys GV7TeSys GV7

              Thermal magnetic motor circuit breakers up to 110 kW

              Compact NS80H MACompact NS80H MA

              Molded case circuit breakers for motor protection up to 37 kW

              Contactors & Reversing Contactors

              TeSys DTeSys D

              Contactors and reversing contactors up to 75 kW/400 V and 250 A/AC1

              TeSys FTeSys F

              Contactors and reversing contactors up to 450 kW/400 V and 2100 A/AC1

              TeSys KTeSys K

              Contactors and reversing contactors up to 7.5kW 400/415V

              TeSys BTeSys B

              Bar contactors up to 900 kW

              Thermal Overload Relays

              TeSys LRDTeSys LRD

              Thermal overload relays up to 75 kW/400 V

              TeSys LR2KTeSys LR2K

              Thermal overload relays 0,06 kW to 5,5 kW

              Electronic Thermal Overload Relays

              TeSys LR9 - LR9D / LR9FTeSys LR9 - LR9D / LR9F

              Electronic thermal overload relays with build-in alarm function from 18,5 kW to 315 kW

              Thermistor Protection Units

              TeSys LT3TeSys LT3

              Thermistor protection relays

              Electronic Over Current Relays

              TeSys LR97DTeSys LR97D

              Electronic overcurrent relays 0,3 A to 38 A

              TeSys LT47TeSys LT47

              Electronic overcurrent relays 0,5 A to 60 A

              Motor management system

              TeSys TTeSys T

              Motor management system