Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image

                                                                        LV circuit breakers & switches

                                                                        Molded Case Circuit Breaker

                                                                        Compact NSX <630ACompact NSX <630A

                                                                        MCCB from 100 to 630 A combining best in class protection functions with advanced energy management capabilities

                                                                        Compact NS > 630ACompact NS > 630A

                                                                        Molded case circuit breakers from 630 to 3200A

                                                                        Compact NSX DC & DC PVCompact NSX DC & DC PV

                                                                        Molded case circuit breakers from 16 to 630 A

                                                                        Compact NSF/NSJCompact NSF/NSJ

                                                                        Molded case circuit breakers from 100 to 600 A - UL489 listed

                                                                        PowerPact MultistandardPowerPact Multistandard

                                                                        Multistandard molded case circuit breakers from 15 to 600 A

                                                                        MicrologicMicrologic

                                                                        Control units for Masterpact NT/NW and Compact NS630b to 3200

                                                                        EasyPact CVSEasyPact CVS

                                                                        MCCB with adjustable settings, rated for 100 to 630 A, ideal for applications in small to medium sized buildings

                                                                        EasyPact EZCEasyPact EZC

                                                                        MCCB with fixed settings, rated for 15 to 400 A, ideal for simple applications in smaller buildings

                                                                        High Current Air Circuit Breakers

                                                                        Masterpact NTMasterpact NT

                                                                        High current air circuit breakers from 630 to 1600 A

                                                                        Masterpact NWMasterpact NW

                                                                        High current air circuit breakers from 800 to 6300 A

                                                                        Masterpact NT/NW UL 489 listedMasterpact NT/NW UL 489 listed

                                                                        High current air circuit breakers 800 to 5000 A

                                                                        Masterpact NT - NW NavyMasterpact NT - NW Navy

                                                                        High current air circuit breakers for Navy applications 630 to 4000A

                                                                        Masterpact URMasterpact UR

                                                                        Ultra Rapid Circuit breakers 5000 and 6000A

                                                                        MicrologicMicrologic

                                                                        Control units for Masterpact NT/NW and Compact NS630b to 3200

                                                                        EasyPact MVSEasyPact MVS

                                                                        ACB rated for 800 to 4000 A, ideal for installation on the incomers of electrical switchboard in a diverse range of buildings

                                                                        Source Changeover Switches

                                                                        Interpact, Compact and MasterpactInterpact, Compact and Masterpact

                                                                        Source changeovers from 40 A to 6300 A

                                                                        Motor Circuit Breakers & Switches

                                                                        TeSys GV2TeSys GV2

                                                                        Magnetic and thermal magnetic motor circuit breakers up to 15 kW

                                                                        TeSys GV3TeSys GV3

                                                                        Magnetic and thermal magnetic motor circuit breakers up to 30 kW

                                                                        TeSys GV7TeSys GV7

                                                                        Thermal magnetic motor circuit breakers up to 110 kW

                                                                        Compact NS80H MACompact NS80H MA

                                                                        Molded case circuit breakers for motor protection up to 37 kW

                                                                        TeSys Vario, Mini-VarioTeSys Vario, Mini-Vario

                                                                        Safety switch disconnectors

                                                                        TeSys GB2TeSys GB2

                                                                        Breakers for control circuits

                                                                        NG125L-MANG125L-MA

                                                                        Multi 9 motor starter circuit-breaker up to 125A

                                                                        C60L-MAC60L-MA

                                                                        Multi 9 motor starter circuit-breaker up to 63A

                                                                        P25MP25M

                                                                        Multi 9 motor starter circuit-breaker up to 25A

                                                                        Electrical Distribution Switches

                                                                        Compact NS switch-disconnectorsCompact NS switch-disconnectors

                                                                        Switch disconnectors with free-tripping 80 to 3200 A

                                                                        Interpact INS/INVInterpact INS/INV

                                                                        Switch disconnectors from 40 A to 2500 A

                                                                        Masterpact switch disconnectorsMasterpact switch disconnectors

                                                                        High current switch disconnectors from 630 A to 6300 A

                                                                        TeSys Vario, Mini-VarioTeSys Vario, Mini-Vario

                                                                        Safety switch disconnectors