Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image

Indoor Circuit Breakers

EvolisEvolis

MV Vacuum Circuit Breaker up to 24 kV

FLUVACFLUVAC

Vacuum Circuit Breaker up to 36 kV

FPFP

SF6 MV Circuit Breaker up to 36 kV

FPXFPX

SF6 Circuit Breaker

HVXHVX

Vacuum Circuit Breaker

LFLF

MV SF6 Circuit Breakers up to 17.5 kV

PMXPMX

Cradle

SFSF

MV SF6 Circuit Breakers up to 40.5 kV

VAVA

Vacuum Circuit Breaker

VAHVAH

High Duty Circuit Breaker

VEIVACUUMVEIVACUUM

Vacuum Circuit Breaker up to 24 kV

VXA, VXB for RailwayVXA, VXB for Railway

Indoor Vacuum Circuit Breakers for AC Traction Applications

VXCVXC

Arc Furnace Circuit Breaker