Contractors
Energy MonitoringAnalyze energy data to optimize operation of your industrial buildingsMain drivers“I need a complete system to manage my water, air, gas, electricity, and steam (WAGES) consumption and reduce maintenance costs.” Solution in briefUse ION Enterprise software to acquire energy meter and circuit breaker data for complete installation monitoring
Solution applicable to all large, non-critical industrial buildings (>1,000 kVA)
The solution delivers the indicators, curves, and trends you need to:
ION Enterprise power monitoring and control software features:
The software controls loads and power sources, peak rate management, and power factor correction.
Benefits for End Users> 10% energy savings through consumption tracking Benefits for professionals+ Full Modbus and OPC connectivity to third-party meters, sensors and other equipment Architecture
|