Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image
Contractors
                                                   
                                                   
                                                   

                                                  Building management

                                                  Boost energy efficiency and increase the availability of your electrical installation

                                                   
                                                   

                                                  Main drivers

                                                  “How can I save energy in an industrial building where there’s zero tolerance for power cuts?”

                                                  Solution in brief:

                                                  Combine ION Enterprise power monitoring software and Power SCADA operations and maintenance management software

                                                  Solution applicable to all large critical industrial buildings (>1000 kVA)

                                                  The solution delivers a detailed analysis of events while optimizing control of your building’s power supply.
                                                  ION Enterprise software manages energy-efficiency-related functions

                                                  • Comprehensive managed energy information:
                                                    > Electric metering through PM and CM meter ranges and Sepam, Masterpact, and Compact NSX meters with built-in protection
                                                    - Electric parameters: voltage, current, frequency, power factor
                                                    - Power and energy parameters: apparent, active, reactive
                                                    - Power quality
                                                    > Load aggregation, trigger on complex conditions, alarming, event logging, trend graphing for any measured parameter, analysis of efficiency, losses and capacity, bill verification, cost allocation, and sub-billing
                                                    > Web-enabled, local or remote preconfigured and custom reports; manual, scheduled or event-triggered reporting and distribution via email or web
                                                  • Load and power source controls; demand and power factor correction
                                                    > Collection of all WAGES (water, air, gas, electricity, steam) metering data through additional meters or directly via Ethernet, from a PLC-SCADA for example PowerLogic SCADA mainly addresses availability related functions
                                                  • Real-time monitoring and control of the entire power installation for even the most complex facilities
                                                  • Advanced alarm and shift management functions for smoother maintenance scheduling
                                                  • Powerful troubleshooting thanks to precision time stamping accurate to within 1ms
                                                  • Advanced communication architectures : hot/warm redundant I/O device configuration, self-healing ring communications and primary and standby server configurations
                                                  • Fast manual control operations by clicking on-screen trigger buttons, and remote breaker, protection relay, and other power distribution equipment operation

                                                  Benefits for End Users:

                                                  > Reduce energy consumption by 10% by analyzing usage
                                                  > Implement additional controls such as curtailment programs for even greater savings
                                                  > Improve availability of your facilities through faster access to decisioncritical reports and automated multisource controls
                                                  > Increase accuracy of monitoring and troubleshooting with highly-accurate 1ms time stamping capabilities

                                                  Benefits for professionals:

                                                  + Compatible with all Schneider Electric products, including PowerLogic IONseries meters and
                                                  PowerLogic PM750 and PM710 meters
                                                  + Connectivity to third-party devices via Modbus or OPC
                                                  + Powerful customization facilitates implementation of all power control functions
                                                  + Remote alarming, reporting, and operation for reduced on-site presence

                                                  Architecture:

                                                  Boost energy efficiency and increase the availability of your electrical installation 

                                                    
                                                   
                                                  To know more

                                                  To know more 

                                                  Requests for Solutions, Products and Services information

                                                   

                                                  Application to meet essential energy measurement needs with a simple metering solution

                                                  meet essential energy measurement needs with a simple metering solution