Select a country
Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image
Contractors
                                                   
                                                 
                                                 

                                                Back to Panelbuilders home

                                                 
                                                   
                                                 
                                                 
                                                 

                                                Building management

                                                Combine various control systems to achieve maximum savings

                                                 
                                                 

                                                Main drivers:

                                                “We want our new head office to be as energy-efficient as possible while delivering the level of comfort our employees need. One goal we have is to reduce operating costs and secure green certification for our building.”

                                                Solution in brief:

                                                Install a multi-technique Building Management System (BMS) to supervise heating, cooling, air conditioning, ventilation, power, elevators, plumbing, access control, lighting, and blinds

                                                Solution applicable to large commercial buildings (> 5000 m²)

                                                The solution is built around a TAC Continuum™ supervision system and subsystems made up of gateways and command-control devices for different applications:

                                                • An SMI system for window blind control
                                                • A DALI system for lighting control
                                                • Xenta controllers for the air conditioning system
                                                • An access control and video surveillance system

                                                Heating is programmed on an hourly basis and setpoints are checked to ensure that building temperature is lowered at night and raised before occupants arrive in the morning. Presence detectors plus automatic lighting shutoff functions with re-start capabilities provide further energy savings even
                                                when employees work after normal office hours.
                                                Daylight and presence detectors are used to optimize regulation of lighting and air conditioning in each individual office. Lighting, window blind, and cold beams are managed by system scenarios such as presence, natural light, arrival (first occupant), departure (last occupant), and others.
                                                The solution enables facilities managers to view the status of, monitor, and operate all systems throughout the building, including alarms, temperatures, faults, on/off, and more.
                                                The TAC Continuum system offers a display detailing energy consumption throughout the building, providing the specific information needed to raise occupant awareness of energy consumption and savings.

                                                 

                                                Benefits for End Users:

                                                > Achieve 30% energy savings by controlling the entire installation and raising occupant awareness of consumption
                                                > Pinpoint areas for potential energy savings
                                                > Enhance employee working conditions
                                                > Project a  high-tech, environmentally aware

                                                Benefits for professionals:

                                                + Reconfigure workspaces without recabling
                                                + Enjoy the convenience of standard lighting (DALI) and motor (SMI) interfaces
                                                + Use lighting and ballast status information to help reduce maintenance costs

                                                Architecture:

                                                Combine various control systems to achieve maximum savings 

                                                Around the world
                                                  
                                                 
                                                To know more

                                                To know more 

                                                Requests for Solutions, Products and Services information

                                                Customer care center operator on the phone
                                                 

                                                Application to combine various control systems to achieve maximum savings

                                                Combine various control systems to achieve maximum savings