Select a country
Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image
Contractors
                                                 
                                                 
                                                 

                                                Power distribution

                                                Correct your installation’s power factor and reduce energy costs

                                                 
                                                 

                                                Main drivers

                                                I plan to upgrade my electrical installation to meet the new standards. I want to take advantage of the opportunity to reduce my electricity bills and boost the available power without switching to a new utility contract.

                                                Solution in brief

                                                Regulate power factor automatically by using a Varset reactive energy compensator


                                                Solution applicable to all commercial buildings

                                                The solution automatically regulates power factor correction according to load fluctuations. The  resulting power factor, close to 1, frees up additional available power, allowing you to add on
                                                to your installation. The system is built around a Varlogic power factor controller, which is also available in a Modbus-based communicating version.

                                                Benefits for End Users

                                                > Save up to 10% on your electricity bills, with ROI within two years (actual savings vary depending on local utility penalties)
                                                > Increase your installation’s available power by up to 30%
                                                > Eliminate excessive consumption of reactive energy
                                                > Reduce your carbon footprint
                                                > Boost your installation’s reliability and lifespan by filtering harmonics with the Varset Harmony range

                                                Benefits for professionals

                                                + Easy to install
                                                + 100% factory tested capacitor bank
                                                + Lifespan of around 15 years
                                                + Optional harmonics filtering
                                                + SlSvar software for easy equipment selection and configuration
                                                + Communicating Modbus version available for remote data transmission

                                                Architecture

                                                 

                                                  
                                                 
                                                To know more

                                                To know more 

                                                Requests for Solutions, Products and Services information

                                                Customer care center operator on the phone
                                                 

                                                Application to correct your installation's power factor and reduce energy costs

                                                correct your installation's power factor and reduce energy costs
                                                 

                                                Main products