Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image
Contractors
                                                     
                                                   
                                                   

                                                  Back to Panelbuilders home

                                                   
                                                     
                                                   
                                                   
                                                   

                                                  HVAC control - Regulate kitchen exhaust hood speed according to temperature

                                                   
                                                   

                                                  Main drivers

                                                  “My restaurant’s exhaust hood is always running at full speed, even when my cooking equipment isn’t being used. I’d like to fi nd a way to reduce the amount of energy wasted and lower my utility bills.”

                                                  Solution in brief

                                                  The solution consists in using variable speed drives (VSD) to adjust exhaust operation to the amount of activity in the kitchen.

                                                  Fan speed is controlled according to air temperature. A sensor inside the exhaust hood detects air temperature, and an Altivar 12 variable speed drive adjusts the exhaust fan motor speed.
                                                  The cooler the air, the slower the fan runs, down to a minimum ventilation level. The exhaust hood is automatically turned up or down to meet actual needs, resulting in substantial savings.
                                                  An optical smoke sensor can be added to boost the system’s regulation capabilities. This configuration requires an additional control system.

                                                  Benefits for End Users

                                                  > Energy savings of 20% to 50%, depending on use: maximum exhaust hood operation is usually limited to just a few hours a day

                                                  > Fast ROI, usually within 18 to 24 months

                                                  > Quieter operation

                                                  • Lowering fan speed by 20% reduces noise by 20%
                                                  • Reducing speed by half virtually eliminates noise


                                                  > Lower maintenance costs

                                                  Benefits for professionals

                                                  + Design

                                                  • Simple and economical: the VSD picks up the signal directly from the temperature sensor
                                                  • Reduced maintenance: the VSD can be mounted right on the fan, eliminating maintenance-intensive gearboxes
                                                  • Easy design and upgrades

                                                  + Installation

                                                  • Complies with international standards
                                                  • Integrated EMC filter
                                                  • Simple, beltless system
                                                  • Easy installation thanks to plug-and play design

                                                  Architecture

                                                      

                                                    
                                                   
                                                  To know more

                                                  To know more 

                                                  Requests for Solutions, Products and Services information

                                                   

                                                  Application to regulate exhaust hood speed in kitchen

                                                   

                                                  Main products