Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image
Contractors
                                                     
                                                   
                                                   

                                                  Back to Panelbuilders home

                                                   
                                                     
                                                   
                                                   
                                                   

                                                  Energy monitoring

                                                  Manage WAGES (Water, Air, Gas, Electricity, Steam) in non-critical large industrial buildings

                                                   
                                                   

                                                  Main drivers

                                                  “I need to make sure my processes are running at maximum effi ciency without generating any shortages. Plus, I want a breakdown of individual energy costs for each workshop.”

                                                  Solution in brief

                                                  Combine an iRio RTU, Rio extensions and meters to track workshops consumption

                                                  Solution applicable to non-critical large industrial buildings > 500 kVA

                                                  The system is based on an iRio RTU (Remote Terminal Unit), plus Rio extension modules on the   secondary switchboards for each workshop or production line. The terminal and modules pick up metering data from power meters (pulsing contacts or Modbus Serial Line communication) and flow meters (pulsing contact, Modbus Serial Line communication, or M-Bus open metering communication). The terminal then generates the necessary databases, dashboards, curves, and reports and transmits data.
                                                  The solution provides WAGES consumption information for each workshop or production line, and then provides ratios and curves showing each machine’s or each area’s consumption profile.
                                                  The metering database can be downloaded for detailed budgeting and usage optimization needs.
                                                  Electric metering can be provided by a number of meter options depending on your distribution architecture and metering performance requirements:

                                                  • Masterpact or Compact NSX built-in power meter
                                                  • PM9C/200/700 communicating power meters
                                                  • Cost-effective EN40/PM9P/ME4zr pulsing power meters

                                                  Benefits for End Users

                                                  > 10% energy savings thanks to usage analysis

                                                  • Even greater savings if additional controls are implemented

                                                  > More efficient operation and maintenance

                                                  > Reduced utility fees and penalties through load shedding

                                                  > Reliable industrial RTU technology ensures information is available

                                                  > Customizable data processing, user interfaces, reports, and controls

                                                  > Cost-effective

                                                  • The solution works with pulse metering technology
                                                  • Possible small initial rollout to secure quick ROI; can be scaled up later with additional metering

                                                  > iRio predeveloped software modules minimize software development costs

                                                  > Web based for easy implementation; no dedicated workstation required

                                                  Benefits for professionals

                                                  + Low software development costs: iRio comes with pre-developed software modules
                                                  + Flexible data acquisition capabilities (pulse, Modbus SL, M-Bus) for compatibility with existing meters
                                                  + Powerful customization capabilities:  implement additional control functions if and when required
                                                  + Highly scalable for maximum cost-effectiveness
                                                  + Less time spent on-site: remote alarm and operation

                                                  Architecture

                                                     noncritical_large_industrial_buildings 

                                                    
                                                   
                                                  To know more

                                                  To know more 

                                                      
                                                  •  Energy Efficiency Solutions for Buildings
                                                   

                                                  Application to manage WAGES in non-critical large industrial buildings

                                                  manage WAGES in non-critical large industrial buildings
                                                   

                                                  Main products