Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image
Contractors
                                                     
                                                   
                                                   

                                                  Back to Panelbuilders home

                                                   
                                                     
                                                   
                                                   
                                                   

                                                  Energy monitoring

                                                  Manage WAGES ( Water, Air, Gas, Electricity, Steam) in your small to medium-sized building

                                                   
                                                   

                                                  Main drivers

                                                  “I need to be able to identify abnormal or atypical consumption easily and at regular intervals so that I can control the overall flow of energy throughout the building.”

                                                  Solution in brief

                                                  Gather metering data via an iRio RTU, track consumption and detect problems

                                                  Solution applicable to small to medium-sized commercial buildings (1,000 to 5,000 square meters)

                                                  The hub of the system is an iRio RTU (Remote Terminal Unit), which picks up metering data from power meters (pulsing contacts or Modbus Serial Line communication) and flow meters (pulsing contact, Modbus Serial Line communication, or M-Bus open metering communication). The terminal then generates the necessary databases, dashboards, curves, and reports. It also transmits data.

                                                  The solution detects problems like flow leakages, overrides, and equipment left on, and then provides preconfigured indicators and curves at set intervals or on demand via a standard web browser as well as a downloadable metering database for indepth analysis.

                                                  Additional functions are also available, including an alarm generator for maximum energy consumption overruns, power faults, and abnormal consumption cycles and a load controller for load shedding, automatic shut down, and override limitation.

                                                  Energy metering can be provided by a number of meter options depending on budget and performance requirements:

                                                  • Compact NSX built-in power meter
                                                  • PM9C/200/700 communicating power meters
                                                  • Cost-effective EN40/PM9P/ME4zr pulsing power meters

                                                  Benefits for End Users

                                                  > 10% energy savings thanks to usage analysis

                                                  • Even greater savings if additional controls like load scheduling, conditioning shedding are implemented

                                                  > Reliable industrial RTU technology ensures information is available
                                                  > Cost-effective

                                                  • The solution works with pulse metering technology
                                                  • Possible small initial rollout to secure quick ROI can be scaled up later with additional metering

                                                  > iRio predeveloped software modules minimize software development costs
                                                  > Web based for easy implementation; no dedicated workstation required

                                                  Benefits for professionals

                                                  + Low software development costs: iRio comes with pre-developed software modules
                                                  + Powerful customization capabilities: implement additional control functions if and when required
                                                  + Less time spent on-site: remote alarm and operation
                                                  + No additional switchboard cabling: Compact NSX built-in power Meter

                                                  Architecture

                                                    manage_wages_small_medium_building 

                                                    
                                                   
                                                  To know more

                                                  To know more 

                                                      
                                                  •  Energy Efficiency Solutions for Buildings
                                                   

                                                  Application to manage WAGES in your small to medium-sized building

                                                  manage WAGES in your small to medium-sized building
                                                   

                                                  Main products