Select a country
Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image


Contractors


                                                   
                                                 
                                                 

                                                Back to Panelbuilders home

                                                 
                                                   
                                                 
                                                 
                                                 

                                                Energy Monitoring

                                                Meet essential energy measurement needs with a simple metering solution

                                                 
                                                 

                                                Main drivers

                                                “I need a basic energy measurement system that allows me to identify areas where corrective actions could help decrease my building’s energy usage.”

                                                Solution in brief

                                                Install digital kilowatt-hour meters on selected loads

                                                 

                                                Solution applicable to small commercial and industrial buildings

                                                 

                                                The solution is based on simple digital kilowatt-hour meters to track energy consumption. Users simply read consumption information directly from the meters’ displays to identify the leading sources of over-consumption for each area of the building.

                                                These cost-effective pulse meters are designed for sub-metering of active energy consumed by a single phase or three-phase electric circuit with or without distributed neutral. Direct measurement up to 40/63 A is possible. Above 63A, a current transformer must be used. The meters can be connected to a PC or PLC for analysis and reporting.

                                                Benefits for End Users

                                                > Metering can reduce energy consumption by up to 10% by raising users’ awareness of consumption habits
                                                > Easiest way to start tracking consumption
                                                > Can be used for sub-billing and cost allocation

                                                Benefits for professionals

                                                + Easy to install, even in existing buildings

                                                + Easy to wire: no current transformer to install

                                                + Small size for easy installation on compact switchboards

                                                + Remote measurement possible

                                                + The bottom connection of current inputs facilitates connection to circuit breakers

                                                + A pulse output can be used to manage a set of meters remotely

                                                Architecture

                                                 

                                                  
                                                 
                                                To know more

                                                To know more 

                                                Requests for Solutions, Products and Services information

                                                Customer care center operator on the phone
                                                 

                                                Application to meet essential energy measurement needs with a simple metering solution

                                                meet essential energy measurement needs with a simple metering solution
                                                 

                                                Main products