Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image
contractor
                                                     
                                                   
                                                   

                                                  Back to Panelbuilders home

                                                   
                                                     
                                                   
                                                   
                                                   

                                                  Building management

                                                  Monitor your building’s power supply and control HVAC, lighting, and blinds

                                                   
                                                   

                                                  Main drivers:

                                                  “I want to deliver the level of comfort my building’s occupants expect while limiting energy costs. I also need to ensure that my equipment is available and keep operating and maintenance costs to a minimum.”

                                                  Solution in brief:

                                                  Install a Building Management System to monitor and control your building’s equipment and provide energy consumption data

                                                  Solution applicable to all commercial and industrial buildings

                                                  Based on the TAC Vista Building Automation and Control System, the solution integrates the best of both power monitoring functions and HVAC, lighting, and blind control capabilities thanks to data acquisition via Xenta 731 multi protocol IP controllers.
                                                  The solution provides comprehensive managed energy data covering water, air, gas, electricity, and steam (WAGES) via TAC Xenta 400 I/O modules or additional PM850 digital inputs. Electric metering is provided by the PM meter range and Masterpact and Compact NSX meters with built-in protection.
                                                  TAC Xenta 4XX and 3XX controllers run HVAC, lighting and blinds, as well as loads and power sources.
                                                  TAC Vista software provides advanced data management, including

                                                  • Load aggregation, multi-site meter aggregation and trending, bill verification, cost allocation and sub-billing
                                                  • Trigger on complex conditions, alarming, event logging, power quality analysis and compliance monitoring
                                                  • Coordinated control functions and complex calculations

                                                  Advanced information delivery

                                                  • Web-enabled, local or remote preconfigured and custom reports
                                                  • Manual, scheduled or event-triggered reports via email or web
                                                  • Trend graphing for any parameter measured
                                                  • Analysis of efficiency, losses, and capacity

                                                  Scalable architecture

                                                  • IP-based communication via existing building IT infrastructure
                                                  • Internet communication tools for remote or local operation

                                                   

                                                  Benefits for End Users:

                                                  Helps achieve European Building Automation and Control System standard IEC EN15 232 target savings for different controls
                                                  > Heating energy savings of around 30%
                                                  > Electrical energy savings of around 13%

                                                  Benefits for professionals:

                                                  + Advanced TAC tools deliver increased efficiency to system integrators and contractors
                                                  + Compatible with all Schneider Electric metering devices
                                                  + Powerful customization for easy implementation of all power control functions
                                                  + Highly scalable system, hardware, and software architectures for maximum cost effectiveness
                                                  + Remote alarming, reporting, and operation for reduced on-site presence

                                                  Architecture:

                                                  Monitor your building’s power supply and control HVAC, lighting, and blinds 

                                                  Around the world
                                                    
                                                   
                                                  To know more

                                                  To know more 

                                                  Requests for Solutions, Products and Services information

                                                   

                                                  Application to monitor your building’s power supply and control HVAC, lighting, and blinds

                                                  Monitor your building’s power supply and control HVAC, lighting, and blinds