Select a country
Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image
 
                                                 
                                                 
                                                 

                                                Building management

                                                Reduce hotel electrical consumption and improve comfort with a full KNX system

                                                 
                                                 

                                                Main drivers:

                                                “Energy has become a major expense for my hotel. I would like to reduce costs, but not to the detriment of my guests’ comfort or my own peace of mind—my top priorities.”

                                                Solution in brief:

                                                Install an intelligent guestroom management system to control lighting, HVAC, and blinds

                                                Solution applicable to four- and five-star hotels

                                                This intelligent system controls lighting, HVAC, and blinds according to guest presence, ensuring maximum comfort via the following functions:

                                                • Advanced control of all room equipment such as lighting, heating, air-conditioning, curtains, and  blinds
                                                • Management of hotel functions like do-not-disturb and make-upthe- room orders
                                                • The capacity to communicate with other hotel systems

                                                Energy use is managed automatically according to occupancy, resulting in reduced energy consumption. Of course, HVAC is a top consumer of energy, but so is lighting. Guests are usually only
                                                in their hotel rooms for around eight hours per day, therefore, the times when the room is unoccupied represent a major opportunity to save energy without affecting guest comfort.

                                                The solution is based on a KNX/EIB bus system, which connects all the different sensors and actuators inside the room to form an intelligent system.

                                                • Sensors: key card holder, presence detector, thermostat, open/ close windows
                                                • Actuators: lighting control, air conditioning control
                                                • A single, easy-to-use interface, from simple push buttons to user-friendly touch screens
                                                • Automated functions provide additional energy savings and smoother operation, whithout any inconvenience for the guests

                                                Benefits for End Users:

                                                > 10% energy savings off each guestroom’s electric bill

                                                • By lowering room temperature by just one degree, you can shave 3% off of your HVAC system’s energy consumption
                                                • Achieve additional savings through smart lighting and blind management


                                                > Ensure greater comfort and an enhanced experience for your guests

                                                • Install a convenient central point of control (bedside, for example)
                                                •  Provide one-touch access to selected lighting scenarios
                                                •  Eliminate the need to turn off each light when leaving the room or going to sleep

                                                Benefits for professionals:

                                                + A differentiating design
                                                A skilled electrician or systems integrator must be brought in to install
                                                the guestroom management system to ensure maximum user friendliness and cost effectiveness
                                                + Easy upgrades and add-ons
                                                Thanks to the flexibility of the bus system, the system can be
                                                easily upgraded with new functions during future hotel renovations

                                                Architecture:

                                                Reduce hotel electricity consumption and improve comfort with a full KNX system 

                                                  
                                                 
                                                To know more

                                                To know more 

                                                Requests for Solutions, Products and Services information

                                                Customer care center operator on the phone
                                                 

                                                Application to reduce hotel electricity consumption and improve comfort with a full KNX system

                                                Reduce hotel electricity consumption and improve comfort with a full KNX system