Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image
Contractors
                                                     
                                                   
                                                   

                                                  Back to Panelbuilders home

                                                   
                                                     
                                                   
                                                   
                                                   

                                                  Power distribution

                                                  Start saving energy by monitoring your MV network locally

                                                   
                                                   

                                                  Main Drivers

                                                  “I am seeking a simple, cost-effective way to make sure my MV network is functioning properly so I can take actions to reduce energy consumption if necessary.”

                                                   

                                                   

                                                  Solution in brief

                                                  Use a digital ammeter to display information about your MV network

                                                  Solution applicable to any building with a medium voltage network

                                                  The solution is based on a cost-effective digital ammeter installed on the front plate of the switchboard. The ammeter provides a constant readout of the MV network’s present and maximum current. Users can find out the current on the MV load breaker switches at a glance.

                                                   

                                                   

                                                  Benefits for End Users

                                                  > Easy-to-read information at MV level helps save energy by:

                                                  • Allowing you to identify unnecessary loads and take immediate corrective measures
                                                  • Telling you which lines are overloaded so that you can rebalance loads on MV and LV transformers

                                                  > This solution offers a number of benefits compared to traditional analog ammeter systems:

                                                  • A single part number (digital ammeter with integrated sensors) for easy selection and ordering
                                                  • Enhanced readout accuracy, especially for small currentsCost effective

                                                  Benefits for professionals

                                                  + Easy, engineering-free design based on a single product (ammeter with integrated sensors)
                                                  + No training needed
                                                  + Easy to install:

                                                  • For the RM6: ammeter and sensors are factory mounted and tested; nothing to do on site
                                                  • For the SM6: ammeter is factory mounted and tested; sensors are installed around the MV cables on site and are designed for easy connection to the ammeter

                                                  + Easy rollout: no on-site configuration needed

                                                  Architecture

                                                    

                                                  Around the world
                                                    
                                                   
                                                  To know more

                                                  To know more 

                                                  Requests for Solutions, Products and Services information

                                                   

                                                  Application to start saving energy by monitoring your MV network locally

                                                  start saving energy by monitoring your MV network locally