Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image


This image can't be displayed


Drives for compact machines from 0.18 to 15 kW -  Altivar 31 -  ATV 31

Telemecanique

Frequency inverters for 3-phase asynchronous motors from 0.18 to 15 kW.

 

Overview

 
Frequency Inverter Altivar 31
200... 240 V single-phase 200... 240 V / 380...500 V / 525 to 600 V 3-phase, 50/60 Hz
  • Speed regulation by flux vector control
  • Speed range from 1 to 50
  • 2 Tn to 3 Hz without adjustment
  • Auto-tuning
  • Protection of motor and of drive
  • Operation up to 50°C without derating
  • Brake sequence
  • Regulator and preset PI
  • +/- speed, 16 preset speeds
  • Limit switch management
  • Traverse control (textile machines)
  • Compact, side by side mounting
  • Integrated class A EMC filter, class B optional
  • Integrated Modbus and CANopen Fipio, Profibus DP, DeviceNet, Ethernet
  • Other versions: IP55 enclosure or drive kit.

with or without local controls


configuration software workshop PowerSuite

High performance instinctively!

With its high performance and numerous functions, the Altivar 31 still remains simple... “Plug and drive”, compact and open to automation systems with Modbus and CANopen integrated, it respects the local specifications (voltage ranges, positive and negative logic, etc.).

  • Material handling, packaging/packing
  • Pumps, ventilation
  • Special machines, textile machines
  
 
To know more

To learn more about 

  • Overview
    • Description
    • Benefits
    • Applications
  • Downloads
    • Tech leaflets
    • Certificates
    • Tech publications
    • Catalog pages
    • Software/Firmware
    • Resolutions/FAQs
    • CAD Files
    • Environment
    • Brochures
    • OnLine training
  • Support
    • Contact Us