Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image


This image can't be displayed


Drives for compact machines from 0.18 to 15 kW -  Altivar 312

Telemecanique

Variable speed drives for three-phase asynchronous motors, from 0.18 to 15 kW - 600 V maximum power supply

 

Overview

 
Altivar 312

Time and cost savings
For the equipment installer and the cable technician:

  • A single, standard tool
  • Less wiring
  • Local controls on the front panel
  • Side-by-side mounting capability

For the programmer:

  • Rapid programming in just a few clicks using the navigation button

For the user:

  • Remote graphic display terminal for remote configuration
  • Multi Loader for storing configurations and loading them quickly
  • Simple Loader for duplicating and loading a configuration
  • SoMove software for configuring on PC and transferring the configuration via Bluetooth® or using a cable
  • SoMove Mobile software for modifying or sending a configuration remotely via mobile phone

Increased productivity
Energy saving:

  • Design and installation cost savings provided by the SoMove software workshop
  • Auto-tuning: Shorter setup time and optimum performance levels
  • Total compatibility with the Altivar 31 in terms of both hardware and software, providing extended product replacement options


Compact size:

  • Enclosures can be smaller (integrated EMC depending on the model and side-by-side mounting option without derating)

Standards and certifications:

  • EC/EN 61800-5-1, IEC/EN 61800-3 (environments 1 and 2, categories C1 to C3), CE, UL, CSA, C-Tick, NOM, GOST

Extremely user-friendly yet packed with advanced communication features!

The Altivar 31 range is replaced by the Altivar 312 range.

Ease of communication:

  • Modbus and CANopen integrated as standard
  • CANopen Daisy Chain, DeviceNet, ProfibusDP
  • Ethernet/Modbus and Fipio/Modbus gateways

Simplified user interface:

  • Configuration via mobile phone (Bluetooth®)
  • Intuitive navigation
  • Local controls on the front panel
  • Numerous application-specific functions
  • Auto-tuning for optimum performance
  • Integrated EMC filter
  • Rugged for use in all environments
  • A wide choice of voltage ranges
  • Handling and packing
  • Packaging
  • Textile machines
  • Special machines
  • Pumps and fans
  
 
To know more

To learn more about 

  • Overview
    • Description
    • Benefits
    • Applications
    • Discovery
  • Downloads
    • Tech leaflets
    • Certificates
    • Tech publications
    • Catalogs
    • Catalog pages
    • Essentials
    • Software/Firmware
    • Resolutions/FAQs
    • Environment
    • Brochures
  • Additional Link
  • Support
    • Contact Us