Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image


This image can't be displayed


Plastic control stations Optimum for Harmony XB7 -  Harmony XALE

Telemecanique

Plastic the XALE Optimum control stations, for Ø 22 control and signalling units Harmony® XB7

 

Overview

 
Plastic control stations XALE Optimum, for Ø 22 control and signalling units Harmony® XB7
These control stations cater for the most commonly encountered functions: start, stop, start-stop, emergency stop.

Complete stations:
  • Ready to use, the 45 complete XALE stations are fitted with 1, 2 or 3 Ø 22 mm control and signalling units from the Harmony® XB7 range

Stations for customer assembly:
  • 4 empty enclosures with 1, 2 or 3 cut-outs for user fitting of Harmony® XB7 units, in order to meet specific requirements.

  • Mechanical resistance of product: IK05
  • Conformity to main standards: IEC/EN 60947-1, IEC/EN 60947-5-1, IEC/EN 60947-5-5, IEC/EN 62208
  • Certification: CE
  • Degree of protection: IP54

Complete stations


Stations for customer assembly

Optimum and economical!

Simple to install, the XALE Optimum control statio are designed to meet both standard requirements, by using the complete ready to use offer, and specific requirements, by using the customer assembly offer.
This Telemecanique Harmony offer provides both economy and flexibility.

Buildings:
  • Control of garage doors, rolling shutters, smoke extraction ventsvents, etc.
Tertiary sector:
  • Simple machines and small lifting systems.
Industrial sector:
  • Small machines (2 or 3 actuators) and mass production machines.
  
 
To know more

To learn more about 

  • Overview
    • Description
    • Benefits
    • Applications
  • Downloads
    • Certificates
    • Tech publications
    • Catalogs
    • Catalog pages
    • Essentials
    • Software/Firmware
    • CAD Files
    • Environment
    • Brochures
  • Additional Link
    • Register your software
  • Support
    • Contact Us