The inspection stations enable all your specific application requirements to be met for lift movement and maintenance operations.
Three types of station available:
- Top of car box
- Pit switch box
- Hoistway box
Complete ready to use stations:
fitted with Ø 22 control and signalling units from the Harmony® XB5 or XB7 range (CE, UL, CSA, JS, CCC, ... certified
Stations for customer fitting, or by Schneider Electric on request:
empty enclosures for fitting according to your particular requirements
Conformity to standards: IEC/EN 60947-1, IEC/EN 60947-5-1, IEC/EN 60947-5-4, IEC/EN 60947-5-5, EN 418 (trigger action latching emergency stops) and EN 81 (lift standard).
Illuminated emergency stop button (visible throughout 360°) suited to lift applications. It has a trigger action, red, “Push-Pull” type, mushroom head. Status signalling is provided by:
- two windows on the front face of the button
- a white pilot light on the front face of the button
- a green/red ring on the entire circumference of the button.