Select a country
Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image


This image can't be displayed


Plastic control stations enclosures for severe environments for Harmony XB5 -  Harmony XALG

Telemecanique

Plastic control station enclosures XALG for severe environments for Ø 22 control and signalling units Harmony® XB5

 

Overview

 
Plastic control station enclosures XALG for severe environments for Ø 22 control and signalling units Harmony® XB5
These empty enclosures cater for the most commonly encountered functions: start, stop, start-stop, etc.

  • Empty enclosures for customer fitting:
    5 empty enclosures with 1, 2, 3, 4 or 5 cut-outs for fitting Harmony® XB5 units to suit your specific requirements. The use of booted heads is recommended when using the control station in severe environments.

  • Range of legends:
    Self-adhesive and resistant to high pressure cleaning and heat

  • Degree of protection: IP66, IP69K
  • Mechanical resistance of product: IK05
  • Conformity to the main standards: IEC/EN 60947-1, IEC/EN 60947-5-1
  • Certification: CE
  • High pressure cleaning resistance: 100 bar at 0.2 m, at 80°C
  • Material: mineral reinforced polyamide

Empty enclosures for fitting of 1 to 5 control units

For severe environments!

Simple to install, the XALG empty control station enclosures are designed for use in severe environments.
Extremely robust, they ensure an increased degree of protection (IP66, IP69K), resistance to high pressure cleaning and resistance to chemical products.

  • Food and beverage sector: animal farming, food and beverage production/processing, water industry, cereal and fruit growing, etc.
  • Marine sector: aquaculture, shipbuilding and maintenance, etc.
  • Tertiary sector: building construction, waste and wastewater treatment, etc.
  
 
To know more

To learn more about 

  • Overview
    • Description
    • Benefits
    • Applications
  • Downloads
    • Documents & Software
  • Additional Link
    • Register your software
  • Support
    • Contact Us