Select a country
Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image


This image can't be displayed


Ø 60 mm pre-wired monolithic tower lights -  Harmony XVC6

Ø 60 mm pre-wired monolithic Tower lights

 

Overview

 
Ø 60 mm pre-wired monolithic Tower lights

An offer unrivalled in content

  • Mounting : support tube mounting (22 mm) and base mounting
  • Degree of protection conforming to EN/IEC 60529:  IP 54
  • Up to 5 signalling units : Red, Orange, Green,  Blue, Clear
  • Voltage: 24V AC/DC, 100 -240V AC
  • Type of illuminating effect: steady/ and/or flashing
  • Sound level [dB]: 70...85 (continuous or intermittant tone)
  • Buzzer in option

 

Robustness and safety

  • Energy saving design with low power consumption
  • High resistance of LEDs to mechanical shock and vibration
  • CE marking and IEC/EN standard, UL, CSA, CCC and Gost in progress
  • Manufactured in conformity with the requirements of the RoHS (Restriction of Hazardous Substances) European Directive.

 

Simplicity and speed of installation

  • Simplicity and speed of installation thanks to pre-cabled and pre-assembled products
Also available in diameter 40 and 100 mm
Also available in diameter 40 and 100 mm

Ø 60 mm

 

Designed for conveying applications and small machines in the commercial sectors, this monolithic and pre-cabled offer respond to all your distance-view signaling needs. We can produce tailor-made products to suit your specific requirements

  • XVC6 (60 mm) tower lights are used in semi-conductor factories, on conveyor belts and on small food or drink dispensing machines in the commercial sector…

 

  
 
To know more

To learn more about 

  • Overview
    • Description
    • Benefits
    • Applications
  • Downloads
    • Documents & Software
  • Support
    • Contact Us