Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image


This image can't be displayed


To design single line and specify electrical distribution equipment -  ID-Spec Large

To design electrical installations and specify equipment

 

Overview

 

ID –Spec Large allows you to carry out:

  • Power Summary including load implementation directly in the architect layout drawing in DWG format.
  • Electrical distribution principles definition: it embeds an assistant for selection of single line diagram principles which produces a substantiated report
  • Installation scheme design: it allows the installation layout to be designed as a building CAD layer or as a single line diagram and automatically keeps the consistency between these 2 schemes. It includes an assistant to optimise cable quantity and power losses.
  • Equipment selection and sizing: it automatically selects and sizes equipment from the electrical and physical point of view.
  • Electrical installation performance evaluation including: calculation of power losses and CO2 corresponding emissions, pinpointing of installation elements to optimise, calculation of savings linked to energy efficiency solutions implemented
  • Call for tender specification production: it automatically produces the call for tender part dealing with equipment specification
  • Budget evaluation preparation: it automatically produces a bill of equipment the user can send to Schneider Electric for budget evaluation.
    All the report and schemes are in standard formats (.DOC, .XLS, .DWG) and customisable.

Beside the international version, the following ID-Spec Large adapted versions are available: Argentina, Brazil, France, Indonesia, North & West Africa, Saudi Arabia, Spain.
Please contact your Schneider Electric representative to get a version.

 

The  installation design software

  • Up to 40% design time reduction
  • Up to 10% investment cost and 3% operation cost reduction
  • 100% solutions optimised and quantified from the environmental impact point of view
  • 100% professional
. Dedicated to designer of electrical distribution in industrial and tertiary buildings
  
 
To know more

To learn more about 

  • Overview
    • Description
    • Benefits
    • Applications
    • Discovery
  • Support
    • Contact Us