Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image


This image can't be displayed


PC panels -  Magelis Compact iPC

Telemecanique

PC panels

 

Overview

 
Choose Magelis Compact iPC... Value your knowledge and save valuable time during installation.

Affordable design
  • Appropriate power: Celeron M 1.0 to 1.3 Ghz, Intel Pentium M 1.6 Ghz
  • Choice of access: embedded Ethernet TCP/IP, dual Ethernet network and/or wireless network, PCI or PCMCIA expansion cards
  • More compact for an easy installation
Added value
  • Open: Intel Pentium microprocessor, Microsoft Windows
  • Quality interface
  • Rugged: Hardened and UL 508, CSA certification
Combined offer
  • By combining Magelis Compact Ipc and Vijeo Look or Vijeo Designer, you can develop your supervisory applications more easily

The optimum solution for machines

Compact, this new industrial PC incorporates the latest PC technologies. Completely open, its inherent qualities make it an attractive and open-ended solution that is especially suitable for machine manufacturers. Available in 8.4", 12" or 15".

  • Infrastructures
  • Automotive
  • Food & Beverage
  
 
To know more

To learn more about 

  • Overview
    • Description
    • Benefits
    • Applications
  • Downloads
    • Certificates
    • Tech publications
    • Catalogs
    • Catalog pages
    • Essentials
    • Software/Firmware
    • Resolutions/FAQs
    • CAD Files
    • Brochures
    • Videos
  • Additional Link
    • Register your software
    • Quick look video
    • Discover our range of HMI enclosures
  • Support
    • Contact Us