Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image


This image can't be displayed


Industrial displays -  Magelis iDisplay

Telemecanique

Industrial displays

 

Overview

 
Industrial new external display range

  • to be connected on Magelis Modular iPC but also with any 3rd party PC including office PC.
  • 15" TFT XGA 1024 X 768
  • 19" TFT SXGA 1280 X 1024
  • Touch screen with serial and USB interface
  • AC input power
  • Same dimension as Magelis Smart & Compact IPC 15"
  • Certified UL 508 - CSA


The industrial PC ideal partner

Industrial flat screen monitors, they are designed for use with PCs. Featuring LCD TFT technology, they offer excellent viewing comfort and extended service life
  • Infrastructures
  • Automotive
  • Food & Beverage
  
 
To know more

To learn more about 

  • Overview
    • Description
    • Benefits
    • Applications
  • Downloads
    • Certificates
    • Tech publications
    • Catalogs
    • Catalog pages
    • Essentials
    • CAD Files
    • Brochures
    • Videos
  • Additional Link
    • Quick look video
    • Discover our range of HMI enclosures
  • Support
    • Contact Us