Select a country
Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image


This image can't be displayed


PC box -  Magelis Smart BOX, Compact PC Box, Flex PC_BOX

Telemecanique

PC box

 

Overview

 

Embedded BOX
» Magelis Smart BOX
Windows preconfigured, it offers the same features as the ‘All in one’ version.

PC BOX
» Magelis Compact PC BOX
Offers 1 PCI slot; it has the same qualities as the Compact IPC.
» Magelis Flex PC BOX
- 2 or 4 PCI slots
- Industrial HDD 24h/24 7/7 80 GB HDD or 16 GB Flash disk
- Celeron M 440 with 1.86 GHz or Pentium Core Duo with 2 GHz
- 100-240 VAC or 24 VDC power supply

And for a complete configuration:
» To convert your Flex PC BOX into an ‘All in one’ PC, add your 15 or 19’’ Front Panel in touch version or 12 or 15’’ Front Panel in touch/keyboard version.



Global & flexible solution "par excellence"

From the simple preconfigured Magelis Smart BOX or the Compact PC BOX to the Flex PC BOX with its advanced features, these "BOX + Display" solutions have in common a high level of design guaranteeing the best reliability possible.

Adapted to severe environments using flash disks, the Magelis PC BOX provides optimised solutions for your client applications, HMI with Vijeo Designer and SCADA with Vijeo Citect.

  
 
To know more

To learn more about 

  • Overview
    • Description
    • Benefits
    • Applications
  • Downloads
    • Documents & Software
  • Additional Link
    • Quick look video
  • Support
    • Contact Us