Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image


This image can't be displayed


Advanced hand-held Panel -  Magelis XBT GH

Schneider Electric’s Magelis XBT GH is enlarging the Magelis Advanced Panel range, providing mobility. Powered by Vijeo Designer and based on the same technology as XBT GT, this hand-held panel perfectly associates operability and safety.

 

Overview

 
Magelis XBT GH screen

The  Magelis XBT GH hand-held graphic panel meets your demand for maximum safety, integrating the best components:

  • Drop resistance in accordance with IEC 1131-2
  • IP65 body
  • Dead-man switch (3 Safety positions for operator protection)
  • Key switch to secure the terminal start-up
  • Emergency stop button, IEC60947-5-1 for machines requiring a safety level up to SIL3
  • High quality VGA TFT analogue colour touch screen 5.7’’, 65 k colours
  • 11 function keys with insert labels
  • One hand carrying capability, left or right handed
  • Lightweight (1 kg max)
  • Dedicated soft cable (3 or 10 m) with a junction box
  • Communication interfaces with Serial line, Ethernet, USB and CF slot.
Vijeo Designer icone

Magelis XBT GH

Mobility, Operability and Safety!

  • Mobility:
    One soft cable providing easy and fast connection
  • Operability:
    One portable graphic terminal to control and maintain securely your industrial applications
  • Safety:
     One safety control system integrating the best technology
  • Industrial Machines
  • Infrastructures
  
 
To know more

To learn more about 

  • Overview
    • Description
    • Benefits
    • Applications
  • Downloads
    • Certificates
    • Tech publications
    • Catalogs
    • Catalog pages
    • Essentials
    • Brochures
    • Videos
  • Additional Link
    • Register your software
  • Support
    • Contact Us