Select a country
Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image


This image can't be displayed


Advanced Touchscreen Panels -  Magelis XBT GT

Telemecanique

Advanced panel touchscreen

 

Overview

 
XBT-GT
Comfort in use and operating facility
  • High visibility screen with TFT 65 536 colours, STN 4 096 colours or Monochrome 8/16 grey levels, according to the model.
  • Accurate analogue touch pad
  • Adjustable contrast et brightness
  • Multi-windows with pop-up
  • Up to 40 fonts (Latin, Japanese, Chinese, Cyrillic, etc.)

Set-up facility
  • Compactness
  • Quick mounting with tool free spring clips
  • USB ports to connect your peripherals, to increase your connections, and to save time in your data transfer
  • Compact flash cards up to 4Gb
  • Easy Interchangeability with previous Magelis XBT G

Outstanding openness
  • Numerous communication ports (serial lines, Ethernet, etc.)
  • Multilink capability on all communication ports

 

Perfect readability, even in strong sunlight

  • 5.7” screen with high brightness thanks to a powerful backlighting and a specific nonreflective treatment for the applications under bright light such as sun (brightness doubled compared to a standard screen: 1000 cd/m2).


And some news

  • Video display & record on your Terminal
  • Remote visualisation of your application pages on PC with a simple internet Browser.

Video view and record function with Vijeo Designer

Vijeo Designer Icone
Powered by Vijeo Designer

Perfect visibility on your applications

The entire family of new graphic Terminals Magelis XBT GTs are now available in screen size 3.8 - 5.7 - 7.5 - 10.4 - 12.1 and 15'' .
Open,  you choose the size that meets your requirements and communicate freely.
Compact, simple and robust, etc.  Magelis XBT GTs join forces to improve your productivity.

  • Industry: compact machines, handling systems, food & beverage machines, etc.
  • Infrastructure &  automation in buildings
  
 
To know more

To learn more about 

  • Overview
    • Description
    • Benefits
    • Applications
  • Downloads
    • Documents & Software
  • Additional Link
    • Register your software
    • Discover our range of HMI enclosures
  • Support
    • Contact Us