Select a country
Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image


This image can't be displayed


Small panels -  Magelis XBT N, R, RT

Telemecanique

Small panels

 

Overview

 
High visibility display
  • Display units with 1 to 4 lines, 5 to 20 characters
  • Large-size characters
  • 3-colour back lighting (green, red, orange)
  • Looped text scrolling

Open to international applications
  • Multiple languages: ASCII, Cyrillic, Greek, Japanese and Chinese
  • 128 customisable characters
  • Text import/export for translation
  • Number of languages for your application limited only by the memory of your Magelis XBT

Ergonomic
  • Large choice of user interfaces
  • Touch screen/keypad or keypad only
  • 8 to 20 keys
  • Customisable and configurable key using sets of labels

Simplicity
  • Only one software for the entire compact range: Vijeo Designer Lite
  • Minimum size
  • Easy to integrate, to assemble and wire

New
To optimise your  machines, a direct link between Zelio logic and Magelis XBTN ensures you benefit from all the HMI functions.

Vijeo Designer Lite icon

generation of simple terminals

Display text messages, or semi-graphic screen, perform diagnostics, control and adjust your control system devices... the Magelis XBT N, R, RT brings you greater convenience and ease of use, with a substantially reduced size. With the new Magelis XBT RT, you benefit from a touch screen and semi-graphic display.

  • Simple and compact machine builders.
  
 
To know more

To learn more about 

  • Overview
    • Description
    • Benefits
    • Applications
  • Downloads
    • Documents & Software
  • Additional Link
    • Register your software
    • Quick look video
  • Support
    • Contact Us