Select a country
Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image


This image can't be displayed


RFID identification system -  OsiSense XG

Telemecanique

Ex Ositrack, OsiSense XG brings simplicity to 13.56 MHz RFID systems

 

Overview

 
OsiSense XG

Smart antennas with integrated controller

  • 2 formats: one is the most compact industrial RFID station on the market (40 x 40 x 15 mm)
  • Simple installation provided by a full range of fixing and connection accessories
  • Self-adapting to the environment, even on a metal support
  • Extended detection zone mainly for conveying applications, thanks to the field expander accessories.
  • Automatic detection of the protocol and speed of the network used
  • No software or specific programming required
  • Simplified setting of the network address using configuration badge 

13.56MHz electronic tags

  • Complete range of high performance industrial tags
  • Fully open to all ISO 15693 and 14443 standard tags available on the market

 
Portable RFID terminal

  • Direct reading/writing of electronic tags for setting-up and maintenance
  • Transfer of information to PC

 Network connection boxes

  • For connecting smart antennas on industiral networks (Ethernet Modbus TCP/IP, EtherNet/IP, Profibus DP) .

OsiSense XG range

With OsiSense XG, discover the RFID system.

  • The most open for a free choice of electronic tags and networks.
  • Easy to install, connect and configure.

Within the conveying, material handling, logistic, building sectors…
For various functions: flexible production workshops, traceability, access control, etc.

  
 
To know more

To learn more about 

  • Overview
    • Description
    • Benefits
    • Applications
  • Downloads
    • Documents & Software
  • Additional Link
    • Register your software
  • Support
    • Contact Us