Select a country
Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image


This image can't be displayed


Inductive and capacitive proximity sensors -  OsiSense XS & XT

Telemecanique

ex Osiprox, OsiSense XS & XT inductive & capacitive proximity sensors for non contact sensing

 

Overview

 

XS: inductive proximity sensors technology for non contact sensing of metal objects up to 60mm

XT: capacitive proximity sensors technology for non contact sensing of any material up to 20mm

 

General purpose products
One of the most comprehensive catalogues on  the market with

  • Standard cylindrical forms: M8,12,18, 30
  • Standard and flat forms
  • Complying with international standards, CE, UL, CSA, CCC; CTick
  • With a top international quality IP69K
  • With all electric standards including AC/DC power supply
  • Available in standard and increased range
     

Application products

  • Rotation control, ferrous/non-ferrous discrimination, etc.
  • Plastic case sensors  for double insulation and chemical environment compliance
  • Miniature cylindrical format Plain 4 and  6.5mm or  M5 for assembly applications, etc.
  • Stainless steel and plastic for dedicated food & beverage applications
  • XT range for detection of any object irrespective of material or conductivity

 


OsiSense XS & XT

 

 

Available everywhere at your Telemecanique sensors distributor next door, compliant with international standards & certifications in standard and increased range.

  • Assembly machines, robotics, machine-tools, machining, packaging, materials handling, conveying, etc.
  • Food and beverage industry, etc.
  
 
To know more

To learn more about 

  • Overview
    • Description
    • Benefits
    • Applications
  • Downloads
    • Documents & Software
  • Additional Link
    • Register your software
  • Support
    • Contact Us