General purpose products
Diameter 18 XUB range (up to 20 metres), miniature XUM range (up to 15 m), compact 50X50 XUK range (up to 45m), and compact XUX range (up to 60m) are available in:
- all industrial detection system modes such as: Thru-beam, Reflex, Reflex polarised, Diffuse and Diffuse with background suppression.
- in multimode which means all these five detection systems are available in only one reference. This major innovation gives a greater simplicity of choice setup and maintenance management.
Fork format, XUV range: the most cost-effective and easy to install photo-fork for small conveyors, packaging and labelling machines.
Application products
Available in the most typical formats on the market
Mark readers, luminescence sensors, transparency detection,
colour sensors, aqueous liquid detection, label detection, laser sensors,etc.