Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image


This image can't be displayed


Ultrasonic sensors -  OsiSense XX

Telemecanique

ex Osisonic, OsiSense XX Ultrasonic sensors enable detection, without contact, of any object irrespective of its: material (metal, plastic, wood, cardboard, etc.), nature (solid, liquid, powder, etc.), colour

 

Overview

 

Ultrasonic sensor with solid-state discrete output

  • Cylindrical or flat formats
    Sensing distances: 10 cm to 8m (adjustable using teach mode).
  • PNP or NPN selectable outputs, NO or NC function


Ultrasonic sensor for level monitoring

  • For controlling 2 levels (emptying and filling levels)
  • Cylindrical formats Ø 18 and Ø 30 mm (plastic case)
  • Sensing distance from 50 cm to 2 m (adjustable using teach mode).


Ultrasonic sensor with analogue output

  • Analogue output 4…20 mA or 0…10V
  • Cylindrical or flat format
  • Sensing distances from 50 cm to 8 m (adjustable using teach mode)

 


Extra large OsiSense XX range

Detection of any material, irrespective of colour, light ambiance at the same distance, without adjustment or correction factor.
Define your effective sensing range, avoiding foreground or background detection perturbation, by simply pressing a button (teach mode)

  • Packaging, automotive, paper industry, machine tool, assembly, food & beverage processing, water treatment etc.
  
 
To know more

To learn more about 

  • Overview
    • Description
    • Benefits
    • Applications
  • Downloads
    • Certificates
    • Tech publications
    • Catalogs
    • Catalog pages
    • Essentials
    • Application Solutions
    • CAD Files
    • Environment
    • Brochures
  • Additional Link
    • Register your software
  • Support
    • Contact Us