Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image


This image can't be displayed


Machine cabling accessories - Cordsets -  OsiSense XZ

Telemecanique

Improved connection of sensors to the enclosure

 

Overview

 

Find the appropriate wiring at a glance:

  • Pre-wired connectors: for easy connection of sensors with connectors to terminal blocks or PLC inputs
  • Connectors: for connecting a cable of usable length to a sensor with connectors
  • Jumper cables: for connecting sensors with connectors to splitter blocks
  • Connector adaptors: transform a sensor with terminals into a sensor with connectors
  • Mainly available connectors M8, M12, ½", 7/8"
  • Main cable characteristics:
    PUR and PVC casing
  • Excellent withstand to:
    industrial environments (cutting oil, etc.)
    torsion (bending radius up to 15 times its diameter in dynamic operation)
    extreme temperatures (-35 to + 90°C)
    Nominal voltage: 320 V, insulation voltage: 2.5 kV

A complete offer for optimised connection of sensors to the CPU

solid family link

The range of machine wiring connectors and cordsets has been designed for optimal user-friendliness, simplifying connection and providing quick and safe reference identification.

High-performance, quick and tailor-made connections to all sensors
  • Industrial machines: assembly, packaging, handling, conveying, etc.
  
 
To know more

To learn more about 

  • Overview
    • Description
    • Benefits
    • Applications
  • Downloads
    • Tech publications
    • Catalogs
    • Catalog pages
    • Essentials
    • Resolutions/FAQs
    • CAD Files
    • Brochures
  • Additional Link
    • Register your software
  • Support
    • Contact Us