Select a country
Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image


This image can't be displayed


Single phase and 3-phase power supplies 100 V to 500 V - 7 W to 960 W -  Phaseo ABL7, ABL8

Telemecanique

Regulated switch mode power supplies from 0.3 to 40 A for industrial applications

 

Overview

 
Modular and optimum power supplies for 100-240 V single-phase networks
  • Output voltage: 5, 12, 24, 48 V -7 W-145 W
  • Highly compact size
  • Wide voltage range
  • Fixing by screw or on omega rail

Universal power supplies, for networks single/3-phase 100-500 V
  • Output voltage: 24 V and 5 to 15 V by converter modules 48 V/72 W-960 W
  • Integrated energy reserve
  • 6 product references from 3 A to 40 A
  • Fixing on omega rail
  • Advanced diagnostics by LED and relay contact
  • Integrated anti-harmonics filter

  • Function modules to respond to problems of network cuts, 24 VDC circuit overloads and availability

Modular power supplies


Optimum power supplies


Universal power supplies


Buffer and battery check modules


Redundancy module


Protection module

Bring energy to your automated systems!

The new generation of wide operating range universal power supplies integrates a large number of new functions and offers even more user services with ingenuity by means of function modules.
Designed for simple machines and applications, modular and optimum power supplies are primarily appreciated for their extreme compactness.

  • Industry and building: simple machines, conveying, process, automobile sector, etc.
  • Tertiary: garage doors, etc.
  
 
To know more

To learn more about 

  • Overview
    • Description
    • Benefits
    • Applications
  • Downloads
    • Documents & Software
  • Additional Link
    • Register your software
  • Support
    • Contact Us