Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image


This image can't be displayed


Single phase transformers 230 V to 400 V - 25 VA to 2500 VA -  Phaseo ABT7, ABL6

Telemecanique

Safety and circuit separation transformers from 25 to 2500 VA

 

Overview

 
Universal range 25 VA to 2500 VA - Double winding
  • Fixing on omega rail (depending on model) or panel (screw)
  • Secondary earthing by plug-in jumpers (depending on model)
  • Signalling LED
  • Operating temperature: +60°C
  • Series/parallel wiring of secondary windings by plug-in jumpers (depending on model)

Optimum range 25 VA to 2500 VA - Single winding
  • Fixing on panel (screw) or on omega rail (option depending on model)
  • Operating temperature: +50°C

Economy range 40 VA to 400 VA - Single winding
  • Fixing on panel (screw)
  • Operating temperature: +40°C

Universal offer ABT7PDU...


Optimum offer ABL6TS...


Economy offer ABT7ESM...

Bring energy to your automated systems!

Phaseo offers even more compactness and simplicity with 3 transformer offers to respond to every user requirement.
New Universal double winding offer: innovative and high performance automation product design. Optimum single winding offer: a generation of proven products. Economy offer, just enough for repetitive automated systems.

  • Industry and building: simple machines, conveying, process, automobile sector...
  • Solenoid valves, contactors...
  
 
To know more

To learn more about 

  • Overview
    • Description
    • Benefits
    • Applications
  • Downloads
    • Certificates
    • Tech publications
    • Catalog pages
    • Essentials
    • CAD Files
    • Brochures
  • Additional Link
    • Register your software
  • Support
    • Contact Us