Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image


This image can't be displayed


Single phase power supplies AS-interface 100 V to 240 V – 2,4 A to 4,8 A -  Phaseo AS-i ABL

Telemecanique

Regulated switch mode power supplies 2.4 and 4.8 A for AS-Interface wiring system

 

Overview

 
Power supplies for 100-240 V single-phase networks
  • Output voltage: 30 VDC/ 2.4 and 4.8 A AS-Interface compatible and 24 VDC/ 3 A standard (depending on model)
  • Earth fault management
  • Fixing on omega rail or by screw
  • UL/CSA certification
  • Halved connection for master coupler and AS-Interface interfaces connection

ASIABLM3024


ASIABLM3002


ASIABLD3002


ASIABLB3004


ASIABLD3004

Bring energy to your automated systems!

Open, the Phaseo range with its ASI ABL power supply offer is designed to supply the constant voltage necessary for AS-Interface wiring systems. Of three types, they meet all the enclosure, cabinet or floor-standing enclosure requirements encountered in industrial applications.
  • Industry and building: simple machines, conveying, process, automobile sector, etc.
  
 
To know more

To learn more about 

  • Overview
    • Description
    • Benefits
    • Applications
  • Downloads
    • Certificates
    • Tech publications
    • Catalog pages
    • CAD Files
    • Brochures
  • Additional Link
    • Register your software
  • Support
    • Contact Us