Select a country
Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image


This image can't be displayed


Safety light curtains -  Preventa XU

Telemecanique

Safety light curtains for detecting intrusion into free access hazardous areas

 

Overview

 

Type 4 safety light curtains
XUSLB multi-beam for finger (14 mm) and hand (30 mm) detections

  • Dimensions 38 x 50 mm.
  • Detection distances 0.3 to 7 m (fingers) and 0.3 to 20 m (hands).
  • Heights protected 280 to 1360 mm (fingers) and 280 to 2120 mm (hands).

XUSLD multi-beam with segments for finger (14 mm) and hand (30 mm) detections

  • Dimensions 38 x 50 mm.
  • Detection distances 0.3 to 7 m (fingers) and 0.3 to 20 m (hands).
  • Heights protected with segments 280 to 2560 mm (fingers) and 280 to 5120 mm (hands).

XUSLP single and multi-beam for body detections

  • Dimensions 52 x 55 mm.
  • Detection distance 0.8 to 70 m (0.8 to 8 m with passive receiver)
  • Heights protected 300, 400, 500 and 600 mm (multi-beam).


Type 2 safety light curtains

XUSLN multi-beam for hand detections

  • Dimensions 31 x 32 mm.
  • Detection distance 0.3 to 15 m.
  • Heights protected 150 to 1500 mm.

XU2S + XPSCM single-beam for body detections

  • 1 to 4 detectors 18 mm diameter.
  • Detection distance 8 m.
  • Heights protected up to 1200 mm.

XUSLB, XUSLD


XUSLP, XUSLN


XU2S + XPSCM

Stop the danger

An optimised range of light curtains for simplifying selection according to your needs and environment.
Proven simplicity: with the multilingual terminal you have explicit information for adjusting or carrying out maintenance on your light curtain. It saves +30% maintenance on your light curtain and setting-up time
Used on their own or in conjunction with safety modules, controllers or PLCs, they contribute to a full safety chain solution.

  • All the dangerous machines with free access requiring a zone protection for the security of operators and machines.
  
 
To know more

To learn more about 

  • Overview
    • Description
    • Benefits
    • Applications
  • Downloads
    • Documents & Software
  • Additional Link
    • Register your software
  • Support
    • Contact Us