Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image


This image can't be displayed


Automatic motor starter combinations up to 15 kW/400 V -  TeSys GV2, LC -  GV2-D

Telemecanique
 

Overview

 
Non-reversing DOL starter, type 1 coordination
  • DOL or reversing starters, 45 mm and 90 mm wide respectively
  • Motor circuit-breaker with control via pushbuttons or selector switch
  • Circuit-breaker with built-in overload protection
  • Type 1 or type 2 coordination
  • Breaking capacity up to 130 kA
  • Enclosure for thermal-magnetic circuit breakers TeSys GV2ME.
Reversing starter, type 1 coordination
Reversing starter, type 1 coordination

Bare enclosure for TeSys GV2ME
Bare enclosure for TeSys GV2ME

Take control of integration

Offering you quick, simple selection and guaranteed product compatibility, the TeSys d contactor, when combined with the TeSys GV2 motor circuit-breaker, provides an extremely compact motor starter solution.

  • Industry, infrastructure, building, etc.:
- Small machines capable of starting at full load: DOL starters
  
 
To know more

To learn more about 

  • Overview
    • Description
    • Benefits
    • Applications
  • Downloads
    • Tech publications
    • Catalogs
    • Catalog pages
    • CAD Files
    • Brochures
  • Additional Link
  • Support
    • Contact Us