Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image


This image can't be displayed


Installation system assistance for motor-starters -  Tesys Quickfit

Telemecanique

Installation system for discrete motor starters up to 15 kW/400 W

 

Overview

 
System for TeSys motor power-starters with spring terminals, incorporating Quickfit technology: exclusive technology for wireless and toolless connection

 For the power part:
  • a power kit
  • a power splitter block
  • an upstream terminal block
  • a downstream terminal block

For the control part:
  • a control splitter block
  • a control connection module

Pre-cabling control:
  • A control connection module
  • TeSys U common connection accessories.

Pre-cabling power


Pre-cabling power and control (HE10 connector)


Pre-cabling power and control on field bus (Advantys STB)

Without tool, setting up become easier

Offers tool-free setup and maintenance, clipping together simply via spring terminals to ensure reliable connections and enhanced safety. Tesys Quickfit increasingly discrete wiring also makes it more compact.

  • Industry, infrastructure, building, etc:
The motor power-starters in question are those which combine circuit-breakers with 9 to 32 A model d contactors
  
 
To know more

To learn more about 

  • Overview
    • Description
    • Benefits
    • Applications
  • Downloads
    • Certificates
    • Tech publications
    • Catalogs
    • Catalog pages
    • Essentials
    • CAD Files
    • Brochures
  • Additional Link
    • Register your software
  • Support
    • Contact Us