Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image


This image can't be displayed


Starter controllers up to 15 kW -  TeSys U

Telemecanique
 

Overview

 
With a capacity of up to 32A/15 kW, TeSys U consists of:
  • One 45 mm power base (1): 2 ratings, reversing or non-reversing, circuit-breaker function and built-in interference suppression
  • One clip-on control unit, from a choice of 3: Standard CU: protection against overloads and short-circuits/Expandable CU: + alarm and fault differentiation/ Multifunction CU (2): real time control of motor load, local or remote diagnostics and parameter setting
  • One clip-on automation control module, from a choice of 3: (3): Modbus, CANopen, AS-Interface and Profibus DP, Ethernet, DeviceNet, Fipio, Interbus S via Advantys STB le module or a simple parallel link
  • Two optional 45 mm power functions: limiter-isolator(4) and changeover relay  (5)

Controller-starter > 15 kW


New Tesys rotary handle

A motor starter simple and compact

Introducing the 1st intelligent starter capable of integrating motor control, control and changeover functions in a unit 45 mm wide! Compact, simple and modular, it adapts to all the applications.

  • Industry: ideal solution when the motor starter needs to be decentralised in the machine or the process
  
 
To know more

To learn more about 

  • Overview
    • Description
    • Benefits
    • Applications
    • Discovery
  • Downloads
    • Tech leaflets
    • Certificates
    • Tech publications
    • Catalogs
    • Catalog pages
    • Essentials
    • Software/Firmware
    • Resolutions/FAQs
    • CAD Files
    • Environment
    • Brochures
    • OnLine training
    • Videos
  • Additional Link
  • Support
    • Contact Us