Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image


This image can't be displayed


Multi 9 light indicators, bells and buzzers -  V, SO, RO -  Miniature light, bell and buzzer indicators

Merlin Gerin

Modular light indicators, bells and buzzers

 

Overview

 
V - Din rail double indicator light
V: single or double indicator light, blinker, three-phase voltage indicator light
  • Indicator light with LED technology
  • Colours: red, green, white, blue, yellow; green+red, white+white
  • Lifetime: 100 000 hours with constant luminous efficiency
  • Compliance with standard IEC 60947-5-1
SO: Bells
  • Sound level: 80 dBA
  • Supply voltage: 230; 8 at 12 VAC
RO: Buzzers
  • Sound level: 70 dBA
  • Supply voltage: 230; 8 at 12 VAC
SO - Din rail Bell/RO Din rail buzzer
SO - Din rail Bell/RO Din rail buzzer

The solution is on the switchboard
  • Wide range according to DIN standard:Simplicity
  • Coherent product design: Peace of mind
  • Innovations serving robustness: Productivity
  • Many associations of products by simple clip-on: Flexibility
  • Control and command of electrical circuits in all industrial and tertiary buildings.
  
 
To know more

To learn more about 

  • Overview
    • Description
    • Benefits
    • Applications
  • Downloads
    • Catalog pages
    • CAD Files
    • Environment
  • Support
    • Contact Us