Select a country
Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image


This image can't be displayed


AA4, AAP

Telemecanique

Monobloc steel and modular polyester cabinets

 

Overview

 
Monobloc cabinets in steel AA4
  • IP55 protection.
  • All around frontal frame with 25mm. pitch for easy fixing of equipment.
  • Very compact construction.
  • Epoxy-polyester textured finish (RAL7032).
  • Four-point locking system.
Floor polyester cabinets AAP
  • IP65 protection.
  • Rigid, modular construction is highly impact resistant.
  • Multiple configurations available in four different versions.
  • Four-point locking system.
  • Wide selection of accessories available.

AAP cabinets

Very compact, AA4 monobloc cabinets offer optimisation of the external size. Their large internal space provides you with considerable flexibility when mounting components.

With a long service life, AAP polyester cabinets are designed for outdoor environments and require no maintenance. Their numerous sizes and modular design provide you with considerable flexibility.

  • Monobloc cabinets (AA4) : most types of industrial applications.
  • Polyester floor standing cabinets (AAP) : for outdoor and very corrosive environments.
  
 
To know more

To learn more about 

  • Overview
    • Description
    • Benefits
    • Applications
  • Downloads
    • Documents & Software
  • Support
    • Contact Us