Select a country
Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image


This image can't be displayed


ACM, ACM.XV, ACP

Telemecanique

Water-tight wall mounted enclosures IP 66 protection

 

Overview

 
In steel ACM
  • Epoxy-polyester textured finish (RAL7032).
  • Automatic locking systems.
  • Reversible door.
  • Top or bottom cable gland plate.
In stainless steel ACM.X
  • Made in stainless steel (type AISI304).
  • Brushed stainless steel finish.
  • Enclosure fully symmetrical.
  • Double bar locking system.
In polyester ACP
  • Made from glass reinforced polyester.
  • High resistance to UV.
  • Seamless Monobloc construction.
  • Top and bottom built-in canopy.
  • Locking system outside protected zone.

ACM.X enclosure


ACP enclosure

The range of dimensions and richness of accessories make ACM enclosures the simple choice to optimise the assembly of your equipment. ACM enclosures allow maximum flexibility while enhancing the protection of your installations.

  • ACM enclosures : most types of industrial applications.
  • ACM.X enclosures : industrial applications demanding high level of hygiene and resistance to corrosion.
  • ACP enclosures : particularly recommended for highly corrosive environments, such as sea side, petro-chemical, tunnels...
  
 
To know more

To learn more about 

  • Overview
    • Description
    • Benefits
    • Applications
  • Downloads
    • Documents & Software
  • Additional Link
  • Support
    • Contact Us