Select a country
Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image


This image can't be displayed


Multi 9 miniature circuit-breakers up to 125A  -  C120

Merlin Gerin

Modular circuit-breakers up to 125 A

 

Overview

 
C120 - Din rail miniature circuit breaker,1 pole
  • Nominal current: 10 to 125 A
  • Large choice of breaking capacities and tripping curves: B, C, D…
  • Compliance with standards: IEC EN 60898 or IEC 60947-2 depending on the version, certified by national official authorities
  • Suitable for isolation in accordance with industrial standards: IEC 60947
  • Operating voltage: up to 440Vac, insulation voltage: 500V
  •  Optional add-on earth leakage modules: C120 Vigi
  • Optional auxiliaries: indication of state and tripping, shunt trip, undervoltage trip, overvoltage trip
C120 - Din rail miniature circuit breaker,2 poles
C120 - Din rail miniature circuit breaker,2 poles

C120 - Din rail miniature circuit breaker,3 poles
C120 - Din rail miniature circuit breaker,3 poles

C120 - Din rail miniature circuit breaker,4 poles
C120 - Din rail miniature circuit breaker,4 poles

Quality without boundaries

The C120 circuit-breaker, derived directly from the C60, is recognised in over 100 countries for its quality and the breadth of its range, making it an indispensable component for developing low voltage installations with complete peace of mind.
  • Protection of electrical circuits in all industrial and tertiary buildings.
  
 
To know more

To learn more about 

  • Overview
    • Description
    • Benefits
    • Applications
  • Downloads
    • Documents & Software
  • Support
    • Contact Us