Select a country
Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image


This image can't be displayed


Multi 9 residual current circuit breakers up to 125A -  ID-RCCB -  MCBs up to 125A

Merlin Gerin

Residual current circuit breakers up to 125A

 

Overview

 
ID - Din rail Residual Current Circuit Breaker, 4 poles
  • Nominal current: 1 to 125 A
  • 30mA sensitivity: additional protection against direct contact (in accordance with IEC 364)
  • 100, 300, 500 mA sensitivities: additional protection against fire and indirect contact (in accordance with IEC 364)
  • B type: protection of installations with three-phase rectifier
  • Type "si": protection of sensitive circuits (computing equipment) and those prone to disturbances (ballast lighting, power electronics)
  • Selective version : tripping of the device the closest to the fault
  • Compliance with standards: IEC EN 61008 certified by national official authorities
  • Suitable for isolation in accordance with industrial standards: IEC 60947
  • Operating voltage: up to 440Vac, insulation voltage: 500V
  • Optional auxiliaries: indication of state and tripping, shunt trip, undervoltage trip, overvoltage trip
ID - Din rail Residual Current Circuit Breaker, 2 poles
ID - Din rail Residual Current Circuit Breaker, 2 poles

Quality without boundaries
The ID-RCCB residual current devices are simply natural complements to C60 and C120 circuit-breakers.
The "si" type ID-RCCBs are completely immune to disturbances, thus providing unequalled peace of mind.
Protection, in all industrial and tertiary buildings, against:
  • electrocution (in accordance with installation standards IEC 364 and national standards)
  • the risk of fire due to leakage currents into building materials
  
 
To know more

To learn more about 

  • Overview
    • Description
    • Benefits
    • Applications
  • Downloads
    • Documents & Software
  • Support
    • Contact Us