Select a country
Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image


This image can't be displayed


Power management software -  PowerLogic System Manager 4.0

Power-monitoring software

 

Overview

 
PowerLogic SMS
System Manager Software (SMS) is a complete power-monitoring software family.
Depending on the required applications and functions, the SMS family offers different software products:
  • System Manager DL (SMSDL)
  • System Manager Standard (SMSSE)
  • System Manager Professional (SMSPE)SMS software can communicate with all communicating devices installed in the electrical distribution system:
  • Power Meters and Circuit Monitors
  • Low voltage circuit breakers
  • Sepam protection relays
  • All devices implementing the Modbus protocol.

SMS is a scaleable solution compatible with all types of system architectures, from those with direct connection of various devices to Ethernet-based systems. SMS offers a wide range of functions viewable through a Web browser. Simple pre-configured functions:

  • data tables
  • meters and bar charts
  • historical logging and trending
  • display of waveforms
  • harmonic analysis
  • event logging
  • min/max resetting
  • control
  • device setup

Advanced functions that the users can customise:

  • user-defined tables and reports
  • setup of automatic tasks
  • customised graphic interface
The PowerLogic power-monitoring SMS software helps you:
  • reduce energy costs
  • improve power quality
  • improve continuity of service for optimal management of your electrical installation and better productivity.
  • All measurements at a single location
  • Organisation and use of measurements
  • Setup of the connected devices
  • Automatic tasks Remote control of the installation
  • Access via the Web
  
 
To know more

To learn more about 

  • Overview
    • Description
    • Benefits
    • Applications
  • Downloads
    • Documents & Software
  • Support
    • Contact Us