Select a country
Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image


This image can't be displayed


Multi 9 automatic recloser for earth leakage protection -  RED -  Residual current circuit breaker with automatic reclosing

Merlin Gerin

Automatic recloser for earth leakage protection

 

Overview

 
RED - Din rail automatic recloser RCD
The RED range is an earth leakage protection device offer with a built-in recloser. The automatic resetting function allows reclosing of the earth leakage protection device after clearance of the fault and following insulation monitoring. There are three versions: RED, REDs, REDtest.
  • number of poles: 2
  • rating: 25 to 63 A
  • sensitivity: 30 to 300 mA
    automatic resetting with preceding insulation monitoring (prolonged if you need the REDs)
  • local indication
  • remote indication for the REDs and the REDtest
  • weekly test without power supply breaking possible with the REDtest

Offer suited to phase-to-neutral networks and to TT or TN earthing systems. 






Recloser Earth leakage Device

The insulation monitoring offers a guarantee of maximum continuity of supply. It's also the insurance of optimal protection and safety, achieving peace of mind. The remote alarm used to monitor the installation remotely is possible for the REDs and the REDtest with an auxiliary contact: it allows saving in maintenance time, the quick way to more productivity.
Three versions of RED are proposed to satisfy the various applications:
  • RED version: residential applications
  • REDs and REDtest versions: tertiary/industrial and infrastructure applications (Telecom relays, public lighting, lighted signs, bank cash-points, lifts, cold storage rooms, etc.). The REDtest can also be used in the residential sector.
  
 
To know more

To learn more about 

  • Overview
    • Description
    • Benefits
    • Applications
  • Downloads
    • Documents & Software
  • Support
    • Contact Us