Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image


This image can't be displayed


Contactors and reversing contactors up to 450 kW/400 V and 2100 A/AC1 -  TeSys F

Telemecanique

Contactors and reversing contactors up to 450 kW/400 V and 2100 A/AC1

 

Overview

 
TeSys F400 contactor

Contactors and reversing contactors:

  • All AC and DC control voltages 50/400 Hz
  • "Power" connection
  • Screw connectors
  • Flexibility by addition of additives
  • Fast, simple mounting together with TeSys GV7-R circuit breaker for motor starter solution
  • Safety of operation.
  • TeSys F AC3 range:
    • For motor applications up to 450 kW / 400V
    • Control of all types of motors in normal or severe service conditions
  • TeSys F AC1 range:
    • For resistive applications up to 2100 A/AC1
    • For applications like:
      • Wind turbines
      • UPS panels
      • Frequency drives and soft starters
      • Light distribution circuits
      • Induction furnaces
      • Etc.
TeSys F1400 AC1 contactor
TeSys F1400 AC1 contactor

TeSys F185 reversing contactor
TeSys F185 reversing contactor

The possibilities of a powerful offer

  • TeSys F offers very high performance in AC3 and AC1 applications.
  • Combined with the LR9 electronic relay or GV7 motor circuit breaker, AC3 contactors are the ideal motor starters, offering quick, simple selection as well as shared accessories for greater flexibility.
  • TeSys F also includes a dedicated AC1 offer.
  • TeSys F contactors guarantee electrical coordination with fuses and Masterpact NW circuit breaker offers.
  • Industry, infrastructure, building, renewable energies, etc.
  • Control of all types of motors in normal or severe service conditions
  • Control of resistive, inductive and capacitive circuits.
  
 
To know more

To learn more about 

  • Overview
    • Description
    • Benefits
    • Applications
  • Downloads
    • Tech leaflets
    • Certificates
    • Essentials
    • Tech publications
    • Software/Firmware
    • Resolutions/FAQs
    • Catalogs
    • Catalog pages
    • CAD Drawings
    • Brochures
    • Environment
    • Application solutions
  • Additional Link
    • Register your software
  • Support
    • Contact Us