Select a country
Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image


This image can't be displayed


Multi 9 add-on RCD -  Vigi for C120 -  Add-on residual current device

Merlin Gerin

Add-on residual current modules for C120 circuit-breakers

 

Overview

 
Vigi C120 - Din rail add on residual current device, 2 poles
Electrically and mechanically combined to C120 circuit-breakers
  • 30mA sensitivity: additional protection against direct contact (in accordance with IEC 364)
  • 100, 300, 500, 1000mA sensitivities: additional protection against fire and indirect contact (in accordance with IEC 364)
  • Type "si": protection of sensitive circuits (computing equipment) and those prone to disturbances (ballast lighting, power electronics)
  • Selective version :tripping of the device the closest to the fault
  • Compliance with standards for the C120 + C120 Vigi module combination:IEC EN 61009 certified by national official authorities, IEC 60947-2
  • The C120 circuit-breaker keeps the same characteristics when combined with a C120 Vigi module
Vigi C120 - Din rail add on residual current device, 3 poles
Vigi C120 - Din rail add on residual current device, 3 poles

Vigi C120 - Din rail add on residual current device, 4 poles
Vigi C120 - Din rail add on residual current device, 4 poles

Quality without boundaries

The same simplicity, inherited from the C60 range, of combining C120 Vigi modules with C120 circuit-breakers makes them extremely easy to install.
The "si" type C120 Vigi modules are completely immune to disturbances, thus providing unequalled peace of mind.

Protection, in all industrial and tertiary buildings, against:
  • electrocution (in accordance with installation standards IEC 364 and national standards)
  • the risk of fire due to leakage currents into building materials
  
 
To know more

To learn more about 

  • Overview
    • Description
    • Benefits
    • Applications
  • Downloads
    • Documents & Software
  • Support
    • Contact Us