Select a country
Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image
Electrical Distribution
     
     
     

    Systems approach

    Functional system for LV building switchboards

     
     
       

    Functional system for LV building switchboards: configurations for tertiary and industrial buildings.

    Everything has been designed with a view to bringing you
    increased safety and peace of mind

    Prisma Plus provides solutions to meet the needs of all electrical distribution system configurations installed in tertiary and industrial buildings.

    The Prisma Plus architecture closely follows the wiring diagram to create a fully comprehensible switchboard. Each application served constitutes a functional unit containing a set of devices and system components. The switchboard is made up of a simple series of functional units. Each functional unit takes the whole environment of the equipment into consideration and ensures that all the applications work properly, whilst at the same time providing an optimum fill factor and a small footprint.

    Prisma Plus makes installation easy due to its highly flexible connections and the fact that it is so easy to wire.

    In addition, Prisma Plus offers a complete choice of options and solutions for all the life phases of the switchboard.
    Built to comply with IEC 60439-1

    Discover the new Prisma Plus in Spacial.


    With Prisma Plus, all the switchboard components are covered by Schneider Electric's manufacturer's warranty.

         Prefabricated busbar trunking from 20 to 5000 A
    Decentralised distribution: electrical power available throughout your installation
    Advantages of the Canalis system
    - simplicity
    - upgradeability
    - continuity of service and operation
    - quality and safety
    Exclusive benefits of the Schneider Electric system
    The total coordination of the Schneider Electric system simplies your installation design work while guaranteeing the safety of life and property:
    - design work is possible even without knowing load locations
    - installation quality and conformity is ensured, even for future upgrades